
Reference R174.111
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Screw (x4)
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 3,737 kg |
With integrated sensor ring | 1 |
Internal diameter n°1 | 81,9 mm |
External diameter | 152 mm |
Width | 93,445 mm |