
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- HUB008-71
- Nut
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | TGB |
| Width 1 | 61 mm |
| External diameter 1 (wheel) | 134 mm |
| Car rim number of holes | 4 |
| With encoder with gear | 1 |
| Weight | 1,74 kg |
| Nb of poles (heavy duty/wheel/cvj) | 50 |