
Reference R174.55
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Unit wheel bearings
- Nut
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 2,085 kg |
| Number of holes | 4 |
| With encoder with gear | 1 |
| Bearing type | TGB |
| Width 1 | 68 mm |
| Nb of poles | 48 |
| External diameter 1 | 152 mm |