
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R153.60 - SNR
This kit contains the following reference(s)
- Unit wheel bearings
- Nut
- Cap
- Ring
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bearing type | GB |
External diameter 1 | 52 mm |
Width 1 | 42 mm |
Weight | 0,49 kg |