
Reference R178.07
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R178.06 - SNR
This kit contains the following reference(s)
- Unit wheel bearings
- Nut
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,002 kg |
Number of holes | 5 |
Width 1 | 37 mm |
Internal diameter n°1 | 27 mm |
External diameter 1 | 72 mm |
Tightening angle | 45 ° |
Tightening torque 1 | 50 N-m |
Bearing type | MGB |
Width 2 | 82 mm |
External diameter 2 | 121 mm |