
Reference R180.14
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 4,411 kg |
External diameter 2 | 9796 mm |
Internal diameter n°1 | 51 mm |
Width 1 | 695 mm |
Bearing type | XHGB |
External diameter 1 | 108 mm |