
Reference R181.09
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following references:
- R181.12 - SNR
- R181.18 - SNR
This kit contains the following reference(s)
- P-TU0828-1/L244
- Ring
- Seal (x2)
- Nut
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,738 kg |
Width 1 | 35 mm |
External diameter 1 | 72 mm |
Width 2 | 38 mm |
Bearing type | FC |
Fitting position | Avant gauche |