
Reference R184.19
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Unit wheel bearings
- Nut
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,016 kg |
Number of holes | 4 |
With encoder with gear | 1 |
Internal diameter n°1 | 28 mm |
Bearing type | TGB |
Nb of poles | 29 |
External diameter 1 | 139 mm |