Back

R184.32 - SNR

R184.32

NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:

  • An increasingly extensive range to meet all the needs of the market.
  • Kits comprising both bearings and the associated components for a complete and reliable replacement.
  • Original quality parts for guaranteed safety.

Downloads

Technical datasheet

KitThis kit contains the following reference(s) - ECR - RLT
PLEASE LOGIN to add products to your basket
Contact us
Specs

CHARACTERISTICS

With encoder with gear Avec
External diameter 1 148 mm
Width 1 56 mm
Number of holes 5
Nb of poles 47
Weight 2,97 kg
Bearing type TGB

 

Manufacturer
Reference
HYUNDAI 52710-3A101

 

Brand
Model
Generation
Date
Position
Location
HYUNDAI Highway Van Highway Van 02/2000 => 01/2004 Left / Right REAR HYUNDAI Santa Fé Santa Fé 07/2000 => 01/2006 Left / Right REAR HYUNDAI Trajet Trajet 12/1999 => 01/2004 Left / Right REAR HYUNDAI Trajet Trajet FL 02/2004 => 05/2007 - - HYUNDAI Trajet Trajet FL 02/2004 => 05/2007 Left / Right REAR