
Reference R184.33
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- LM11749/710
- L.44649/610
- Seal
- Pin
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 26 mm |
Bearing type | EC |
Internal diameter 2 | 17 mm |
External diameter 1 | 50 mm |
External diameter 2 | 39 mm |
Width 1 | 14 mm |
Width 2 | 13 mm |
Weight | 0,235 kg |