
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Unit wheel bearings
- Pin
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Number of holes | 5 |
With encoder with gear | 1 |
Bearing type | TGB |
Width 1 | 72 mm |
External diameter 1 | 139 mm |
Nb of poles | 44 |
Weight | 2,4 kg |