
Reference R187.01
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Unit wheel bearings
- Screw
- Cap
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,405 kg |
Bearing type | HGB |
Internal diameter n°1 | 28 mm |
External diameter 1 | 134 mm |
Width 1 | 46 mm |
Tightening torque 1 | 120 N-m |
Fitting position | Avant gauche |