
Reference R187.02
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,34 kg |
Number of fixings wheel side | 4 |
Bearing type | HGB |
Number of fixings hub side | 3 |
Internal diameter n°1 | 21 mm |
External diameter 1 | 133 mm |
Width 1 | 73 mm |
Fitting position | Arrière gauche |