
Reference R187.03
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XMGB 41499 R02
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,715 kg |
With integrated sensor ring | 1 |
Tightening torque 1 | 45 N-m |
Number of holes | 3 |
Tightening angle | 90 ° |
Bearing type | MGB |