
Reference R190.11
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Nut
- Screw (x3)
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Number of fixings hub side | 5 |
With integrated sensor ring | 1 |
Bearing type | HGB |
Internal diameter n°1 | 33 mm |
Number of fixings wheel side | 3 |
External diameter 1 | 151 mm |
Tightening torque 2 | 205 N-m |
Fitting position | Avant gauche |
Weight | 4,685 kg |