Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| Fw - Under rollers diameter | 42 mm |
| D - External diameter | 55 mm |
| C - Width of bearing, drawn cup or outer ring | 20 mm |
| rs - Min fillet radius | 0,6 mm |
| Lubrication hole on outer ring | Oui/Yes |
| k - Hole diameter | 3 mm |
| Radial clearance class | CN |
| Precision class | P0 |
| Mass | 0,113 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Cr - Dynamic load rating | 22,7 kN |
| C0r - Static load rating | 39,5 kN |
| N lim - Grease lubrication limit speed | 4800 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 100 °C |
| ABUTMENT | |
|---|---|
| Da max - Max shoulder diameter OR | 45 mm |
| Db max - Max OR shoulder diameter | 51 mm |
| ras max - Max shaft & housing fillet radius | 0,6 mm |