Needle roller bearing, roller follower, with cage, separable, without inner ring, cylindrical outer ring
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
D - External diameter | 19 mm |
Fw - Under rollers diameter | 10 mm |
C - Width of bearing, drawn cup or outer ring | 9,8 mm |
E - Upper roller diameter | 13 mm |
Bearing with/without cage | Avec |
Precision class | P0 |
Mass | 0,013 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 4,7 kN |
C0r - Static load rating | 5,35 kN |
Track load capacity cylindrical outer ring | 3,57 kN |
N lim - Grease lubrication limit speed | 15000 tr/min |
N lim - Oil lubrication limit speed | 20000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |