Reference RNU.12048
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,09 kg |
External diameter 1 | 40 mm |
Internal diameter n°1 | 20 mm |
Gearbox code | HA1 |
Width 1 | 16 mm |