A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Gearbox code | ND0 |
External diameter 1 | 66 mm |
Internal diameter n°1 | 35 mm |
Width 1 | 16 mm |
Weight | 0,23 kg |