
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC205D1
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
A - Housing width | 38 mm |
Width over pressed steel covers (A4) | 57 mm |
Insert IR width (B) | 34,1 mm |
Bore dia. (shaft diameter) | 25 |
h - Bearing center height | 36,5 mm |
H1 - Housing foot height | 15 mm |
H2 - Housing height | 71 mm |
Distance of attachment bolt holes (J) | 105 mm |
L - Housing length | 140 mm |
L1 - Housing foot length | 42 mm |
u - Mounting hole (width) | 13 mm |
N1 - Mounting hole length | 16 mm |
Distance IR face - middle of bearing raceway (S) | 14,3 mm |
Distance between insert and press steel dust cover (t1) | 7 mm |
Mounting bolt size (-) | 10 mm |
OTHER FEATURES | |
---|---|
Mass | 0,9 kg |