
SENTINEL Series: Stainless steel deep groove ball bearing, with pressed stainless steel cage, seals with stainless steel frame on both sides, food solid lubrication LUBSOLID "Full Pack".
The single row deep-groove ball bearing is the most popular bearing. It is available in a wide range of sizes with several possible options: sealing with shields or seals, presence of a retaining ring, varied clearances, several cage types, etc.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 15 mm |
D - External diameter | 42 mm |
B - Bearing/Inner ring width | 13 mm |
d1 - External diameter inner ring | 24,3 mm |
D1 - Inner diameter outer ring | 36,6 mm |
rs - Min fillet radius | 1 mm |
Radial clearance class | CN |
Mass | 0,087 kg |

PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 8,8 kN |
C0 - Static load | 5,4 kN |
Cu - Fatigue limit load | 0,25 kN |
f0 - Coefficient | 12.32 |
Tmin - Min operating temperature | -10 °C |
Tmax - Max operating temperature | 80 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 2,558 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,442 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 3,447 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 1,724 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,365 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 20 mm |
da max - Max shoulder diameter IR | 24,3 mm |
Da max - Max shoulder diameter OR | 37 mm |
ra max - Max shaft & housing fillet radius | 1 mm |
