This kit contains the following reference(s)
- SA64111.06
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Shock absorber system | Bitube |
Shock absorber type | Gaz |
Shock absorber model | Amortisseur télescopique |
Fitting position | Train avant |
Weight | 1,619 kg |
Shock absorber clamping mode | Bossage en haut |
Tube diameter | 48 mm |
Piston Rod Diameter | 12 mm |