![SA64113.02](https://eshop-api.ntn-snr.com/medias/515Wx515H-SA6411302-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wyMjg3MXxpbWFnZS9qcGVnfGg3Yi9oMWEvMTAwMDI1MTU5NTE2NDYvNTE1V3g1MTVIX1NBNjQxMTMwMi1TTlJfMS5qcGd8Y2Y0ZGYzNTQwNWRhY2UzYmJmZjhkMGU1ZmFiM2U3ZmQwOGQxYjZmZjk1MTE1ODNkODE0NmU4NmNlMmY5Y2Q2Mw)
This kit contains the following reference(s)
- SA64113.02
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Shock absorber system | Bitube |
Weight | 1,296 kg |
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber model | Amortisseur télescopique |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 40 mm |
Piston Rod Diameter | 12 mm |