This kit contains the following reference(s)
- SA64113.03
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Shock absorber system | Bitube |
Weight | 1,224 kg |
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber model | Amortisseur télescopique |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 40 mm |
Piston Rod Diameter | 12 mm |