This kit contains the following reference(s)
- SA64133.01
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,91 kg |
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Amortisseur sur ressort |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 48 mm |
Piston Rod Diameter | 15 mm |