This kit contains the following reference(s)
- SA64143.08
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,996 kg |
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Amortisseur sur ressort |
Shock absorber clamping mode | Collier en bas |
Tube diameter | 45 mm |
Piston Rod Diameter | 16 mm |