![SA65040.03L](https://eshop-api.ntn-snr.com/medias/515Wx515H-SA6504003L-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wyMzMzN3xpbWFnZS9qcGVnfGhmNS9oYjEvMTAwMDI1MTc3MjExMTgvNTE1V3g1MTVIX1NBNjUwNDAwM0wtU05SXzEuanBnfGM4YTkxZjRhYjZkMzAwZmUwMmVlNjU5MTc5ZmZjZTljNmNiZjRhZGU3NjdkNmFiYzJjZDVkNzBhYTY0NWM2YzQ)
This kit contains the following reference(s)
- SA65040.03L
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Shock absorber system | Bitube |
Shock absorber clamping mode | Goujon en haut |
Weight | 5,22 kg |
Related product | SA65040.04R |
Fitting position | Avant gauche |
Shock absorber type | Gaz |
Shock absorber model | Jambe de suspension |
Tube diameter | 50 mm |
Piston Rod Diameter | 20 mm |