This kit contains the following reference(s)
- SA65040.08R
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Shock absorber type | Gaz |
Weight | 4,431 kg |
Related product | SA65040.07L |
Fitting position | Avant droit |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 50 mm |
Piston Rod Diameter | 22 mm |