![SA65040.09L](https://eshop-api.ntn-snr.com/medias/515Wx515H-SA6504009L-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wyMjQ5MXxpbWFnZS9qcGVnfGg0My9oZWIvMTAwMDI1MTg1MDc1NTAvNTE1V3g1MTVIX1NBNjUwNDAwOUwtU05SXzEuanBnfDcyNDJiMGMyYTliMDE4YWI0OTY0MTA4Mzg0NjNlNjFjNjI3YjUyODhkYWQ2MDBiYjA3Nzg3MDNkMjliOTUzNDA)
This kit contains the following reference(s)
- SA65040.09L
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Shock absorber type | Gaz |
Weight | 4,45 kg |
Related product | SA65040.10R |
Fitting position | Avant gauche |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 51 mm |
Piston Rod Diameter | 22 mm |