This kit contains the following reference(s)
- SA65043.33R
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Shock absorber system | Bitube |
Weight | 5,264 kg |
Related product | SA65043.34L |
Fitting position | Avant droit |
Shock absorber type | Gaz |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Collier en bas |
Tube diameter | 50 mm |
Piston Rod Diameter | 22 mm |