This kit contains the following reference(s)
- SA65053.06
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Shock absorber type | Gaz |
Weight | 3,616 kg |
Fitting position | Train avant |
Shock absorber system | Bitube |
Shock absorber model | Amortisseur télescopique |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 48 mm |
Piston Rod Diameter | 25 mm |