This kit contains the following reference(s)
- SA65053.35
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Weight | 2,271 kg |
Shock absorber model | Montage de jambe de suspension |
Shock absorber clamping mode | Collier en bas |
Tube diameter | 38 mm |
Piston Rod Diameter | 20 mm |