![SA65113.05](https://eshop-api.ntn-snr.com/medias/515Wx515H-SA6511305-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wxOTcyOXxpbWFnZS9qcGVnfGhhMi9oOGMvMTAwMDI1MjAyNzcwMjIvNTE1V3g1MTVIX1NBNjUxMTMwNS1TTlJfMS5qcGd8MTE2YWIyMTAxYTI4ZGRkNjhkZWM3Yzk2YjUzYzEzOTE1OTdjMWQ2OGYyM2ZmZGJmMzE4OGUyNjc5NDk0OGY1OQ)
This kit contains the following reference(s)
- SA65113.05
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 2,04 kg |
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Amortisseur télescopique |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 40 mm |
Piston Rod Diameter | 12 mm |