This kit contains the following reference(s)
- SA65143.03
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting position | Train avant |
Weight | 5,7 kg |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 55 mm |
Piston Rod Diameter | 25 mm |