![SA65143.08](https://eshop-api.ntn-snr.com/medias/515Wx515H-SA6514308-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wyMTExNnxpbWFnZS9qcGVnfGgwOS9oZmQvMTAwMDI1MjE0NTY2NzAvNTE1V3g1MTVIX1NBNjUxNDMwOC1TTlJfMS5qcGd8ODYyY2RkNjRkMjY4ZDhiNjlkYjQ4NmRmMmZjMzkyMjQyNzdiMWJhYmNmZGMxYjBmYzMxOTA1YWU1ZmJkNTc1MA)
This kit contains the following reference(s)
- SA65143.08
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Fitting position | Train avant |
Shock absorber system | Bitube |
Weight | 4,5 kg |
Shock absorber type | Gaz |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 55 mm |
Piston Rod Diameter | 25 mm |