![SA65143.11](https://eshop-api.ntn-snr.com/medias/515Wx515H-SA6514311-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wyMDUxOXxpbWFnZS9qcGVnfGg4Zi9oOTIvMTAwMDI1MjI2MzYzMTgvNTE1V3g1MTVIX1NBNjUxNDMxMS1TTlJfMS5qcGd8NGMzZTAyN2U0ZGQ5NzE0MTMzMDYyOTRiYTdkYTAyYmFlZDQ0YjNmMGFiZDI2NDg2NzFhZWIxNDgwN2I1NzJjOQ)
This kit contains the following reference(s)
- SA65143.11
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Goujon en haut |
Weight | 4 kg |
Fitting position | Train avant |
Shock absorber type | Gaz |
Tube diameter | 50 mm |
Piston Rod Diameter | 22 mm |