![SA65213.02](https://eshop-api.ntn-snr.com/medias/515Wx515H-SA6521302-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wyMTEwM3xpbWFnZS9qcGVnfGgyOC9oMjIvMTAwMDI1MjM4MTU5NjYvNTE1V3g1MTVIX1NBNjUyMTMwMi1TTlJfMS5qcGd8YWRiM2M4OGVmOTQxYjQxZGM2ZDM4ZTAxZDEzZmNjMjEyMzI2OWU4N2UxZjdlZmZjODk1MWY1MTg4MjI2YmVlMA)
This kit contains the following reference(s)
- SA65213.02
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,356 kg |
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Amortisseur télescopique |
Shock absorber clamping mode | Bossage en bas |
Tube diameter | 40 mm |
Piston Rod Diameter | 12 mm |