Reference SA65243.42
This kit contains the following reference(s)
- SA65243.42
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Shock absorber type | Gaz |
Fitting position | Train avant |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Collier en bas |
Tube diameter | 60 mm |
Piston Rod Diameter | 24 mm |
Rod thread | M12X125 |
Weight | 6,325 kg |