
Reference SA65353.02
This kit contains the following reference(s)
- SA65353.02
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Shock absorber system | Bitube |
Shock absorber clamping mode | Goujon en haut |
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber model | Amortisseur télescopique |
Tube diameter | 43 mm |
Piston Rod Diameter | 22 mm |
Rod thread | M12X175 |
Weight | 2,436 kg |