
Reference SA65423.10
This kit contains the following reference(s)
- SA65423.10
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Shock absorber system | Bitube |
Shock absorber model | Amortisseur télescopique |
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 48 mm |
Piston Rod Diameter | 15 mm |
Rod thread | M10x100 |
Weight | 1,707 kg |