
Reference SA65443.16
This kit contains the following reference(s)
- SA65443.16
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Collier en bas |
Tube diameter | 60 mm |
Piston Rod Diameter | 25 mm |
Rod thread | M14X150 |
Weight | 6,995 kg |