Reference SA65453.07
This kit contains the following reference(s)
- SA65453.07
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Amortisseur télescopique |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 43 mm |
Piston Rod Diameter | 20 mm |
Rod thread | M14X150 |
Weight | 2,188 kg |