
Reference SA65543.10
This kit contains the following reference(s)
- SA65543.10
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Jambe de suspension |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 46 mm |
Piston Rod Diameter | 20 mm |
Rod thread | M12X125 |
Weight | 4,217 kg |