Reference SA65713.07
This kit contains the following reference(s)
- SA65713.07
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Shock absorber type | Gaz |
Fitting position | Train avant |
Shock absorber system | Bitube |
Shock absorber model | Amortisseur sur ressort |
Shock absorber clamping mode | Fourche en bas |
Tube diameter | 50 mm |
Piston Rod Diameter | 16 mm |
Rod thread | M12X125 |
Weight | 2,456 kg |