
Reference SA65733.03
This kit contains the following reference(s)
- SA65733.03
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Amortisseur sans ressort |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 54 mm |
Piston Rod Diameter | 20 mm |
Rod thread | M12X150 |
Weight | 3,695 kg |