Reference SA65733.06
This kit contains the following reference(s)
- SA65733.06
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 3,275 kg |
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber model | Amortisseur sur ressort |
Shock absorber clamping mode | Fourche en bas |
Tube diameter | 50 mm |
Piston Rod Diameter | 16 mm |
Rod thread | M12X125 |