Reference SA65743.01
This kit contains the following reference(s)
- SA65743.01
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Shock absorber model | Jambe de suspension |
Fitting position | Train avant |
Shock absorber type | Gaz |
Shock absorber system | Bitube |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 50 mm |
Piston Rod Diameter | 22 mm |
Rod thread | M14X150 |
Weight | 4,41 kg |