Reference SA65753.04
This kit contains the following reference(s)
- SA65753.04
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Train avant |
Shock absorber system | Bitube |
Shock absorber type | Gaz |
Shock absorber model | Montage de jambe de suspension |
Shock absorber clamping mode | Collier en bas |
Tube diameter | 45 mm |
Piston Rod Diameter | 24 mm |
Rod thread | M14X150 |
Weight | 2,651 kg |