
Reference SA65840.27L
This kit contains the following reference(s)
- SA65840.27L
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Shock absorber type | Gaz |
Shock absorber model | Jambe de suspension |
Related product | SA65840.26R |
Fitting position | Avant gauche |
Shock absorber system | Bitube |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 45 mm |
Piston Rod Diameter | 20 mm |
Rod thread | M12X125 |
Weight | 4,787 kg |