
Reference SA65840.28R
This kit contains the following reference(s)
- SA65840.28R
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant droit |
Shock absorber type | Gaz |
Shock absorber model | Jambe de suspension |
Related product | SA65840.29L |
Shock absorber system | Bitube |
Shock absorber clamping mode | Goujon en haut |
Tube diameter | 46 mm |
Piston Rod Diameter | 22 mm |
Rod thread | M12X175 |
Weight | 4,81 kg |